How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.63 |
| P: | 4.62 in | AJ: | 7.25 |
| I: | 7.5 in | AE2: | 0.97 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 10.5 | BD: | 9 |
| AF: | 0.38 | AA: | 15.19 |
| V: | 4.26 in | LL: | 5.25 in |
| LQ1: | 8.61 in | T: | 2.938 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| D: | 4.88 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 47 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Ratio Range: | 50:1 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Model Code: | 52YF | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

