How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.97 |
| D: | 4.88 | LQ1: | 8.61 in |
| AG: | 10.5 | I: | 7.5 in |
| AB: | 6.76 | AF: | 0.38 |
| V: | 4.26 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| BE1: | 0.5 in | P: | 4.62 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 35 | Model Code: | 52YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 5.14 | Assembly: | YF-2 |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

