How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| I: | 7.5 in | AF: | 0.38 |
| D: | 4.88 | T: | 2.938 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AK: | 8.5 | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| BF: | 0.53 | AB: | 6.76 |
| AA: | 15.19 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 10.5 |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

