How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| LL: | 5.25 in | AF: | 0.38 |
| V: | 4.26 in | H: | 0.53 in |
| AG: | 10.5 | T: | 2.938 |
| I: | 7.5 in | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| AK: | 8.5 | AA: | 15.19 |
| AE2: | 0.97 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

