How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | LL: | 5.25 in |
| AE2: | 0.97 | T: | 2.938 |
| LQ1: | 8.61 in | BD: | 9 |
| H: | 0.53 in | AA: | 15.19 |
| AB: | 6.76 | I: | 7.5 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output RPM: | 233 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | Assembly: | YF-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

