How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | H: | 0.53 in |
| T: | 2.938 | LQ1: | 8.61 in |
| AA: | 15.19 | V: | 4.26 in |
| BD: | 9 | G: | 3.63 |
| AB: | 6.76 | AJ: | 7.25 |
| I: | 7.5 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.88 | LL: | 5.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 24 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

