How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.938 |
| LQ1: | 8.61 in | BF: | 0.53 |
| H: | 0.53 in | AE2: | 0.97 |
| D: | 4.88 | AA: | 15.19 |
| AJ: | 7.25 | P: | 4.62 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 6.76 | AF: | 0.38 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AG: | 10.5 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Assembly: | YF-2 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.938 in | Model Code: | 52YF |
| Output RPM: | 175 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

