How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | P: | 4.62 in |
| AJ: | 7.25 | LL: | 5.25 in |
| D: | 4.88 | I: | 7.5 in |
| AE2: | 0.97 | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| BF: | 0.53 | AG: | 10.5 |
| V: | 4.26 in | AA: | 15.19 |
| AB: | 6.76 | BD: | 9 |
| AF: | 0.38 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Series Code: | OE |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Output Diameter (in): | 2.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

