How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BF: | 0.53 |
| AB: | 6.76 | D: | 4.88 |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | BD: | 9 |
| V: | 4.26 in | P: | 4.62 in |
| AJ: | 7.25 | AG: | 10.5 |
| I: | 7.5 in | AF: | 0.38 |
| H: | 0.53 in | T: | 2.938 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| LQ1: | 8.61 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Bore Code: | 47 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 117 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YF | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

