How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AF: | 0.38 | AA: | 15.19 |
| BD: | 9 | LQ1: | 8.61 in |
| AG: | 10.5 | AB: | 6.76 |
| BF: | 0.53 | G: | 3.63 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AK: | 8.5 |
| V: | 4.26 in | T: | 2.938 |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Ratio: | 20:1 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

