How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| D: | 4.88 | AK: | 8.5 |
| I: | 7.5 in | V: | 4.26 in |
| G: | 3.63 | BF: | 0.53 |
| AG: | 10.5 | AF: | 0.38 |
| LL: | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | P: | 4.62 in |
| AE2: | 0.97 | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| T: | 2.938 | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-2 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

