Grove Gear 52YF-2-2.938-210TC-5-L4
Part #:52YF-2-2.938-210TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | AF: | 0.38 |
| D: | 4.88 | H: | 0.53 in |
| BF: | 0.53 | V: | 4.26 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| G: | 3.63 | AE2: | 0.97 |
| T: | 2.938 | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| Output Diameter (in): | 2.938 in | Input RPM: | 1,750 |
| Assembly: | YF-2 | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

