How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AK: | 8.5 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | BF: | 0.53 |
| AG: | 10.5 | T: | 2.938 |
| BE1: | 0.5 in | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | LQ1: | 8.61 in |
| P: | 4.62 in | V: | 4.26 in |
| AB: | 6.76 | H: | 0.53 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

