How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | T: | 2.938 |
| AA: | 15.19 | D: | 4.88 |
| AG: | 10.5 | AE2: | 0.97 |
| AK: | 8.5 | BF: | 0.53 |
| V: | 4.26 in | G: | 3.63 |
| P: | 4.62 in | BD: | 9 |
| AB: | 6.76 | I: | 7.5 in |
| LL: | 5.25 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Ratio: | 50:1 | Output RPM: | 35 |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Motor Frame Size: | 210TC | Model Code: | 52YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 50:1 | Assembly: | YF-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

