How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AJ: | 7.25 | D: | 4.88 |
| T: | 2.938 | BD: | 9 |
| AK: | 8.5 | V: | 4.26 in |
| AB: | 6.76 | AG: | 10.5 |
| BE1: | 0.5 in | G: | 3.63 |
| AA: | 15.19 | BF: | 0.53 |
| H: | 0.53 in | I: | 7.5 in |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

