How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| BE1: | 0.5 in | AE2: | 0.97 |
| G: | 3.63 | LL: | 5.25 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BD: | 9 | I: | 7.5 in |
| H: | 0.53 in | P: | 4.62 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| AA: | 15.19 | T: | 2.938 |
| AB: | 6.76 | BF: | 0.53 |
| V: | 4.26 in | AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Housing Material: | Cast Iron |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Ratio: | 60:1 |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

