How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AA: | 15.19 |
| AF: | 0.38 | I: | 7.5 in |
| AE2: | 0.97 | AJ: | 7.25 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AG: | 10.5 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AK: | 8.5 | D: | 4.88 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.76 | P: | 4.62 in |
| V: | 4.26 in | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 4.27 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

