How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| G: | 3.63 | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
| P: | 4.62 in | AA: | 15.19 |
| AE2: | 0.97 | BF: | 0.53 |
| AF: | 0.38 | T: | 2.938 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | BE1: | 0.5 in |
| LL: | 5.25 in | LQ1: | 8.61 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Diameter (in): | 2.938 in | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 7.5:1 | Model Code: | 52YF |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

