How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | AJ: | 7.25 |
| I: | 7.5 in | AG: | 10.5 |
| AK: | 8.5 | LQ1: | 8.61 in |
| V: | 4.26 in | D: | 4.88 |
| T: | 2.938 | AA: | 15.19 |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Ratio Range: | 80:1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

