How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | G: | 3.63 |
| BE1: | 0.5 in | LL: | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 7.25 |
| BD: | 9 | T: | 2.938 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| H: | 0.53 in | D: | 4.88 |
| I: | 7.5 in | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YF | Input Bore (C Face): | 1.625 |
| Ratio Range: | 10:1 | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Assembly: | YF-2 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

