How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | LL: | 5.25 in |
| AF: | 0.38 | BD: | 9 |
| T: | 2.938 | I: | 7.5 in |
| P: | 4.62 in | G: | 3.63 |
| AK: | 8.5 | H: | 0.53 in |
| V: | 4.26 in | AJ: | 7.25 |
| AA: | 15.19 | D: | 4.88 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AE2: | 0.97 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 100:1 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

