How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | T: | 2.938 |
| BE1: | 0.5 in | BF: | 0.53 |
| AE2: | 0.97 | AF: | 0.38 |
| LL: | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | AK: | 8.5 |
| D: | 4.88 | AG: | 10.5 |
| BD: | 9 | H: | 0.53 in |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| AJ: | 7.25 | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Model Code: | 52YF | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

