How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 8.5 |
| D: | 4.88 | I: | 7.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | LQ1: | 9.17 in |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| T: | 2.938 | G: | 3.63 |
| AG: | 10.5 | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 2.07 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output RPM: | 17.5 |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

