Grove Gear 52YF-2-2.938-250TC-15-L1
Part #:52YF-2-2.938-250TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LQ1: | 9.17 in |
| LL: | 5.25 in | BD: | 9 |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| P: | 4.62 in | G: | 3.63 |
| AG: | 10.5 | D: | 4.88 |
| AE2: | 0.97 | BF: | 0.53 |
| V: | 4.26 in | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Output Key: | 3/4 X 4.00 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

