Grove Gear 52YF-2-2.938-250TC-15-L3
Part #:52YF-2-2.938-250TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AA: | 15.19 | G: | 3.63 |
| AJ: | 7.25 | LL: | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| D: | 4.88 | AE2: | 0.97 |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 10.5 | I: | 7.5 in |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 117 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

