Grove Gear 52YF-2-2.938-250TC-15-L9
Part #:52YF-2-2.938-250TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| D: | 4.88 | I: | 7.5 in |
| P: | 4.62 in | AE2: | 0.97 |
| T: | 2.938 | AB: | 6.76 |
| AJ: | 7.25 | LL: | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 10.5 | AA: | 15.19 |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Model Code: | 52YF |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.3 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

