How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| AA: | 15.19 | AG: | 10.5 |
| AK: | 8.5 | I: | 7.5 in |
| LQ1: | 9.17 in | G: | 3.63 |
| LL: | 5.25 in | T: | 2.938 |
| AF: | 0.38 | BD: | 9 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | D: | 4.88 |
| V: | 4.26 in | P: | 4.62 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 47 |
| Service Factor: | 1 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.38 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output RPM: | 70 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

