How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.53 |
| AA: | 15.19 | H: | 0.53 in |
| V: | 4.26 in | BE1: | 0.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | BD: | 9 |
| T: | 2.938 | D: | 4.88 |
| G: | 3.63 | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.38 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 x 3/16 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

