How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.938 |
| AF: | 0.38 | P: | 4.62 in |
| BE1: | 0.5 in | AB: | 6.76 |
| AK: | 8.5 | I: | 7.5 in |
| AA: | 15.19 | AJ: | 7.25 |
| AE2: | 0.97 | G: | 3.63 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| BF: | 0.53 | LQ1: | 9.17 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 25:1 |
| Bore Code: | 47 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.625 | Assembly: | YF-2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

