How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | G: | 3.63 |
| AG: | 10.5 | V: | 4.26 in |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | I: | 7.5 in |
| AJ: | 7.25 | AB: | 6.76 |
| T: | 2.938 | P: | 4.62 in |
| BD: | 9 | LL: | 5.25 in |
| D: | 4.88 | AE2: | 0.97 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Diameter (in): | 2.938 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Output RPM: | 70 |
| Ratio: | 25:1 | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input HP @ 1750 RPM: | 9.38 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

