How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LL: | 5.25 in |
| P: | 4.62 in | AK: | 8.5 |
| AE2: | 0.97 | H: | 0.53 in |
| LQ1: | 9.17 in | AJ: | 7.25 |
| G: | 3.63 | BE1: | 0.5 in |
| I: | 7.5 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AA: | 15.19 | AF: | 0.38 |
| BF: | 0.53 | T: | 2.938 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

