How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| D: | 4.88 | G: | 3.63 |
| T: | 2.938 | P: | 4.62 in |
| AB: | 6.76 | LQ1: | 9.17 in |
| V: | 4.26 in | LL: | 5.25 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 15.19 | AG: | 10.5 |
| AE2: | 0.97 | I: | 7.5 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 47 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.938 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 8.04 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

