How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.53 |
| G: | 3.63 | AG: | 10.5 |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | AA: | 15.19 |
| BE1: | 0.5 in | V: | 4.26 in |
| AE2: | 0.97 | P: | 4.62 in |
| AK: | 8.5 | AB: | 6.76 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| BD: | 9 | AF: | 0.38 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 6.29 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 47 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.938 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

