How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| AJ: | 7.25 | T: | 2.938 |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | H: | 0.53 in |
| LQ1: | 9.17 in | AE2: | 0.97 |
| D: | 4.88 | BD: | 9 |
| AK: | 8.5 | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 43.8 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Model Code: | 52YF | Ratio: | 40:1 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.29 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 2.938 in |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Series Code: | OE |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

