How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.38 | LQ1: | 9.17 in |
| V: | 4.26 in | I: | 7.5 in |
| BE1: | 0.5 in | AG: | 10.5 |
| T: | 2.938 | G: | 3.63 |
| D: | 4.88 | AJ: | 7.25 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/8 x 3/16 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Bore Code: | 47 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Diameter (in): | 2.938 in | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

