How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AB: | 6.76 |
| LL: | 5.25 in | BD: | 9 |
| AE2: | 0.97 | T: | 2.938 |
| D: | 4.88 | AF: | 0.38 |
| I: | 7.5 in | H: | 0.53 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AK: | 8.5 |
| BF: | 0.53 | G: | 3.63 |
| AJ: | 7.25 | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 6.29 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

