Grove Gear 52YF-2-2.938-250TC-5-L1
Part #:52YF-2-2.938-250TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| T: | 2.938 | V: | 4.26 in |
| LQ1: | 9.17 in | AB: | 6.76 |
| AA: | 15.19 | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.88 |
| LL: | 5.25 in | BD: | 9 |
| G: | 3.63 | P: | 4.62 in |
| BF: | 0.53 | AF: | 0.38 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Ratio: | 5:1 | Assembly: | YF-2 |
| Motor Frame Size: | 250TC | Output RPM: | 341 |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Series Code: | OE | Ratio Range: | 5:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

