How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| T: | 2.938 | D: | 4.88 |
| AF: | 0.38 | AK: | 8.5 |
| BD: | 9 | BF: | 0.53 |
| AA: | 15.19 | AE2: | 0.97 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Model Code: | 52YF | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

