How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| BD: | 9 | V: | 4.26 in |
| G: | 3.63 | LL: | 5.25 in |
| T: | 2.938 | P: | 4.62 in |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| D: | 4.88 | LQ1: | 9.17 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | I: | 7.5 in |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 47 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Model Code: | 52YF |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Center Distance (in): | 5.25 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

