How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| AF: | 0.38 | H: | 0.53 in |
| AE2: | 0.97 | D: | 4.88 |
| AA: | 15.19 | T: | 2.938 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| LQ1: | 9.17 in | I: | 7.5 in |
| G: | 3.63 | P: | 4.62 in |
| AB: | 6.76 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 4.27 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

