How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 15.19 |
| I: | 7.5 in | AK: | 8.5 |
| BD: | 9 | V: | 4.26 in |
| AE2: | 0.97 | D: | 4.88 |
| LQ1: | 9.17 in | AB: | 6.76 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| T: | 2.938 | AJ: | 7.25 |
| BF: | 0.53 | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
| AF: | 0.38 | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Assembly: | YF-2 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 24 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

