How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AG: | 10.5 |
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 7.25 | LQ1: | 9.17 in |
| T: | 2.938 | BD: | 9 |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | D: | 4.88 |
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.97 | I: | 7.5 in |
| P: | 4.62 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 52YF |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | YF-2 |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Series Code: | OE |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

