How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 6.76 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.97 | LQ1: | 9.17 in |
| G: | 3.63 | AA: | 15.19 |
| LL: | 5.25 in | D: | 4.88 |
| I: | 7.5 in | AF: | 0.38 |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 47 | Product Type: | Right Angle |
| Ratio: | 80:1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.91 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Series Code: | OE |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

