How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| AA: | 15.19 | AG: | 10.5 |
| T: | 2.938 | AJ: | 5.88 |
| P: | 4.62 in | LQ: | 7.85 in |
| V: | 4.26 in | BD: | 5.88 |
| I: | 7.5 in | AE2: | 0.97 |
| AK: | 4.5 | G: | 3.63 |
| AF: | 0.38 | H: | 0.53 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Diameter (in): | 2.938 in | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 19.4 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 47 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

