How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 4.5 |
| I: | 7.5 in | P: | 4.62 in |
| AE2: | 0.97 | AF: | 0.38 |
| AB: | 6.76 | V: | 4.26 in |
| AA: | 15.19 | T: | 2.938 |
| AG: | 10.5 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BF: | 0.41 | BD: | 5.88 |
| LQ: | 7.85 in | D: | 4.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 47 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

