How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 15.19 |
| BD: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| D: | 4.88 | AE2: | 0.97 |
| AJ: | 5.88 | AF: | 0.38 |
| G: | 3.63 | P: | 4.62 in |
| LQ: | 7.85 in | LL: | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| T: | 2.938 | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 56C | Output Diameter (in): | 2.938 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 47 | Output RPM: | 17.5 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

