How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 4.88 |
| V: | 4.26 in | AK: | 4.5 |
| I: | 7.5 in | LQ: | 7.85 in |
| BF: | 0.41 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | BE: | 0.38 in |
| LL: | 5.25 in | BD: | 5.88 |
| H: | 0.53 in | AE2: | 0.97 |
| T: | 2.938 | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Bore Code: | 47 | Input HP @ 1750 RPM: | 11.3 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

