How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AK: | 4.5 | AA: | 15.19 |
| AE2: | 0.97 | AF: | 0.38 |
| G: | 3.63 | BE: | 0.38 in |
| AG: | 10.5 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| D: | 4.88 | T: | 2.938 |
| I: | 7.5 in | P: | 4.62 in |
| LL: | 5.25 in | AJ: | 5.88 |
| V: | 4.26 in | LQ: | 7.85 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Bore Code: | 47 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

