How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | I: | 7.5 in |
| V: | 4.26 in | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
| AK: | 4.5 | BD: | 5.88 |
| AF: | 0.38 | LQ: | 7.85 in |
| AE2: | 0.97 | LL: | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Bore Code: | 47 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

