How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 7.5 in |
| G: | 3.63 | H: | 0.53 in |
| AK: | 4.5 | D: | 4.88 |
| BE: | 0.38 in | BD: | 5.88 |
| AA: | 15.19 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| AF: | 0.38 | LQ: | 7.85 in |
| LL: | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | AE2: | 0.97 |
| AG: | 10.5 | V: | 4.26 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.38 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

